Download dokument () af 20
We make what matters work*

290021
Modelkode: Z-NH-2/200

Eaton Distribution parts. Fuse-link, NH2, 200A, 500 V, gL/gG

General specifications

Product Name
Eaton Distribution parts
Catalog Number
290021
EAN
4015082900212
Product Length/Depth
150 mm
Product Height
70 mm
Product Width
40 mm
Product Weight
0.39 kg
Compliances
RoHS conform
Certifications
SEV1086
VDE 0636
IEC 60269
Model Code
Z-NH-2/200

Produktspecifikationer

Used with
60 mm system
185 mm system
Low-voltage h.b.c. fuse link
Amperage Rating
200 A
Frequency rating
45 Hz - 62 Hz
Rated switching capacity
120 kA
Utilization category
gL/gG (cable protection/equipment protection)
Equipment heat dissipation, current-dependent
15.8 W
Power loss at rated current
15.8 W
Rated voltage AC
500 V
Rated voltage DC
440 V
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Heat dissipation capacity
0 W
Heat dissipation per pole, current-dependent
0 W
Rated operational current for specified heat dissipation (In)
200 A
Rated operational voltage (Ue) - max
500 V
Static heat dissipation, non-current-dependent
0 W
Fuse indicator
Other
Insulated metal gripping lugs (IMGL)
No
Construction size (fuse inserts)
NH2
Construction size
NH2
Voltage type
AC
Voltage rating
500 V
Type
  • 185 mm system
  • 60 mm system
  • Low-voltage h.b.c. fuse link
Special features
  • Copper contact blade with silver coating,
  • corrosion proof
  • Pivoting and central indicator,
  • live grip tabs
  • Selectivity from 1:1.6
  • Insulation body made from Steatite/Corderite
Rated switching capacity AC
120 kA
Rated switching capacity DC
25 kA

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.