Download dokument () af 20
We make what matters work*

291477
Modelkode: EVG-16/3PHAS/N/5MODUL/LS

Eaton Moeller series xPole - Busbar. EV busbars 3Ph., 4+5HP, for combined FI-/LS unit with 4 p-FI, 16

General specifications

Product Name
Eaton Moeller series busbar
Catalog Number
291477
EAN
4015082914776
Product Length/Depth
33 mm
Product Height
10.4 mm
Product Width
156 mm
Product Weight
0.084 kg
Compliances
RoHS conform
Certifications
CE
Catalog Notes
No end caps required, do not shorten
Model Code
EVG-16/3PHAS/N/5MODUL/LS

Produktspecifikationer

Used with
Four-pole residual current devices with circuit breakers
EVG
Busbar
Type
  • Busbar
  • EVG
Features
Insulated
Accessory/spare part type
Busbar for combined residual current/power circuit breaker
Busbar for miniature circuit breaker
Busbar for residual current circuit breakers
Electric connection type
Fork
Rated surge voltage
4 KV
Rated uninterrupted current (Iu)
80 A
Suitable for number of devices
5
Number of poles
Three-pole
Color
Other
Cross section
16 mm²
Number of modular spacings
5
Number of phases
3
Rated operational voltage (Ue) - max
415 V
Rated conditional short-circuit current (Iq)
25 kA
Functions
Busbar
Suitable for
Devices with N-busbar

Eksportér produktspecifikation

Declarations of conformity

Tegninger

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.