Vidensøgning
Download dokument () af 20
We make what matters work*

292313
Modelkode: XBSB-S

Eaton xEnergy Main LV systems LV switchgear, Spacer piece, isulator, main busbar rear, 20mm

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
292313
EAN
4015082923136
Product Length/Depth
40 mm
Product Height
90 mm
Product Width
40 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
XBSB-S

Leveringsprogram

Accessory/spare part type
Distance piece
Accessory

Technical data - mechanical

Material
Plastic

Eksportér produktspecifikation