Download dokument () af 20
We make what matters work*

292410
Modelkode: BPZ-FP-800/100-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate, for HxW=100x800mm, blind, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
292410
EAN
4015082924102
Product Length/Depth
25 mm
Product Height
100 mm
Product Width
720 mm
Product Weight
1.04 kg
Compliances
RoHS conform
Model Code
BPZ-FP-800/100-BL-W

Produktspecifikationer

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
With powder coating
Powder coating
Cable entry type
Blind
Color
Traffic white (RAL 9016)
Material
Steel
Sheet steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Flush mounting
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.