Download dokument () af 20
We make what matters work*

292412
Modelkode: BPZ-FP-800/150-45-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate for HxW=150x800mm, with 45 mm device cutout, white

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
292412
EAN
4015082924126
Product Length/Depth
25 mm
Product Height
150 mm
Product Width
720 mm
Product Weight
1.1 kg
Compliances
RoHS conform
Model Code
BPZ-FP-800/150-45-W

Produktspecifikationer

Type
Additional equipment
Front plate cutout size
45 mm
Number of height units
0
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Number of rows
1
Mounting method
Floor standing distribution board
Flush mounting
Surface mounting
Functions
Additional equipment
Number of module space units (total)
35

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.