Download dokument () af 20
We make what matters work*
Vil udgå

292418
Modelkode: BP-SP-12-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Enclosure side plate, H 1260 mm, white

Generelle specifikationer

Product Name
Eaton xEnergy Basic side panel
Catalog Number
292418
EAN
4015082924188
Product Length/Depth
240 mm
Product Height
1280 mm
Product Width
70 mm
Product Weight
6.7 kg
Compliances
RoHS conform
Model Code
BP-SP-12-W

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
Modular spacing
0 mm
Number of height units
0
RAL-number
9016
Suitable for enclosure building length/depth
226.75 mm
Suitable for enclosure building width
38.5 mm
Suitable for height
1260 mm
Material
Steel
Sheet steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Side panel use
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.