Download dokument () af 20
We make what matters work*

292424
Modelkode: BP-TBP-800-BL-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Top/Bottom-panel for Surface-Mounting Installation distribution board, blind, WxD=800x249mm, white

General specifications

Product Name
Eaton xEnergy Basic top-/floor cover element
Catalog Number
292424
EAN
4015082924249
Product Length/Depth
250 mm
Product Height
55 mm
Product Width
800 mm
Product Weight
5.3 kg
Compliances
RoHS conform
Model Code
BP-TBP-800-BL-W

Produktspecifikationer

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Cable entry type
Closed
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building length/depth
249 mm
Suitable for enclosure building width
800 mm
Suitable for length/depth
249 mm
Suitable for width
800 mm
Material
Steel
Housing material
Sheet steel
Mounting method
Surface mounting
Suitable for
Bottom planking
Roof planking

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.