Download dokument () af 20
We make what matters work*

292430
Modelkode: BP-FLP-600-2K-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Cable entry / flange plate for W=600mm, pass-through flange, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
292430
EAN
4015082924300
Product Length/Depth
168 mm
Product Height
20 mm
Product Width
540 mm
Product Weight
0.86 kg
Compliances
RoHS conform
Model Code
BP-FLP-600-2K-W

Produktspecifikationer

Used with
Service distribution board IVS
Wall-mounting distribution system
Accessory
Accessory consideration
Special features
Equipment supplied: cable entry/flange plate, mounting accessories Push-through flange
Type
Accessory Service distribution board IVS Wall-mounting distribution system
Accessory/spare part type
Other
Flange plates
Cable entries
Accessory
Surface finishing
With powder coating
Cable entry type
2K-flange
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Unit type
Modular system
Suitable for width
600 mm
Material
Sheet steel
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.