Download dokument () af 20
We make what matters work*

292448
Modelkode: BP-DS-800/12-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Door white, 800/12

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292448
EAN
4015082924485
Product Length/Depth
38 mm
Product Height
1200 mm
Product Width
800 mm
Product Weight
8.6 kg
Compliances
RoHS conform
Model Code
BP-DS-800/12-W

Produktspecifikationer

Type
Additional equipment
Surface finishing
Powder coating
With powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
1260 mm
Suitable for width
800 mm
Cover/door type
Three-point turn-lock
Material
Sheet steel
Steel
Housing material
Sheet steel
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.