Download dokument () af 20
We make what matters work*

292450
Modelkode: BP-DT-400/4-W

Eaton xEnergy Basic LV systems Low voltage switchgear. White door with inspection window, 400/4-W

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292450
EAN
4015082924508
Product Length/Depth
38 mm
Product Height
400 mm
Product Width
400 mm
Product Weight
0.95 kg
Compliances
RoHS conform
Model Code
BP-DT-400/4-W

Produktspecifikationer

Type
Additional equipment
Features
Version as glazed door
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
460 mm
Suitable for width
400 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel/plastic
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.