Download dokument () af 20
We make what matters work*

292457
Modelkode: BP-DT-600/10-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door transparent with rotary door handle HxW=1000x600mm, white

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
292457
EAN
4015082924577
Product Length/Depth
38 mm
Product Height
1000 mm
Product Width
600 mm
Product Weight
2.8 kg
Compliances
RoHS conform
Model Code
BP-DT-600/10-W

Produktspecifikationer

Used with
Accessory consideration
Wall-mounting distribution system
Service distribution board IVS
Accessory
Special features
Transparent doors
Type
Additional equipment for wall-mounted service distribution board IVS
Features
Version as glazed door
Accessory/spare part type
Doors
Surface finishing
Powder coating
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Unit type
Modular system
Suitable for height
1060 mm
Suitable for width
600 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel/plastic
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Wall-mounting distribution system
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.