Download dokument () af 20
We make what matters work*

292461
Modelkode: BP-DT-800/7-W

Eaton xEnergy Basic LV systems Low voltage switchgear. White door with inspection window, 800/7-W

Generelle specifikationer

Product Name
Eaton xEnergy Basic door
Catalog Number
292461
EAN
4015082924614
Product Length/Depth
38 mm
Product Height
700 mm
Product Width
800 mm
Product Weight
2.65 kg
Compliances
RoHS conform
Model Code
BP-DT-800/7-W

Produktspecifikationer

Type
Additional equipment
Features
Version as glazed door
Surface finishing
With powder coating
Powder coating
Color
White
Traffic white (RAL 9016)
Degree of protection
IP30
NEMA Other
Suitable for height
760 mm
Suitable for width
800 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/plastic
Steel
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.