Download dokument () af 20
We make what matters work*

292465
Modelkode: BP-MFL-400-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Horizontal/Middle add-on connection Element W=400mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
292465
EAN
4015082924652
Product Length/Depth
105 mm
Product Height
177 mm
Product Width
400 mm
Product Weight
1.2 kg
Compliances
RoHS conform
Model Code
BP-MFL-400-W

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
RAL-number
9016
Suitable for enclosure building width
400 mm
Material
Metal
Mounting position
Horizontal
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.