Download dokument () af 20
We make what matters work*
Vil udgå

292472
Modelkode: BP-MSL-15-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Vertical/Middle add-on connection Element H=1560mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
292472
EAN
4015082924720
Product Length/Depth
40 mm
Product Height
1510 mm
Product Width
115 mm
Product Weight
2.1 kg
Compliances
RoHS conform
Model Code
BP-MSL-15-W

Produktspecifikationer

Type
Additional equipment
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
Load capacity - max
0 kg
RAL-number
9016
Suitable for enclosure building height
1560 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Metal
Mounting position
Vertical
Housing material
Sheet steel
Model
Mounting kit
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.