Download dokument () af 20
We make what matters work*

292475
Modelkode: BPZ-NZM3-400-MV-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=500x400mm, NZM3, vertical, white

Generelle specifikationer

Product Name
Eaton xEnergy Basic mounting kit
Catalog Number
292475
EAN
4015082924751
Product Length/Depth
60 mm
Product Height
499 mm
Product Width
320 mm
Product Weight
3.3 kg
Compliances
RoHS conform
Model Code
BPZ-NZM3-400-MV-W

Produktspecifikationer

Used with
NZM3
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
400 mm
Surface protection
Galvanized
Material
Steel
Sheet steel
Mounting position
Horizontal
Vertical
Housing material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Suitable for
Single mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.