Download dokument () af 20
We make what matters work*

293498
Modelkode: BPZ-FS-600/1-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x600mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293498
EAN
4015082934989
Product Length/Depth
15 mm
Product Height
100 mm
Product Width
600 mm
Product Weight
1.4 kg
Compliances
RoHS conform
Model Code
BPZ-FS-600/1-W

Produktspecifikationer

Used with
Accessory
Floor-standing enclosures
Accessory consideration
Service distribution board IVS
Special features
1 cover for front or back incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Other
Front/rear section for base
Accessory
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Degree of protection
IP30
Unit type
Modular system
Suitable for width
600 mm
Application
Plinth
Material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.