Download dokument () af 20
We make what matters work*

293506
Modelkode: BPZ-FS-1000/1-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Front cover for base, HxW=100x1000mm, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293506
EAN
4015082935061
Product Length/Depth
15 mm
Product Height
100 mm
Product Width
1000 mm
Product Weight
2.3 kg
Compliances
RoHS conform
Model Code
BPZ-FS-1000/1-W

Produktspecifikationer

Type
Additional equipment
Accessory/spare part type
Other
Accessory
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
1000 mm
Application
Plinth
Material
Sheet steel
Mounting method
Surface mounting
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.