Download dokument () af 20
We make what matters work*

293517
Modelkode: BPZ-SS-2/3

Eaton xEnergy Basic LV systems Low voltage switchgear. Side cover for base, HxD=200x300mm, (2 pcs.)

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293517
EAN
4015082935177
Product Length/Depth
282.5 mm
Product Height
210 mm
Product Width
28 mm
Product Weight
2.64 kg
Compliances
RoHS conform
Model Code
BPZ-SS-2/3

Produktspecifikationer

Special features
1 pair side parts for right and left, incl. mounting accessories
Type
Accessory Floor-standing enclosures Service distribution board IVS
Accessory/spare part type
Plinths
Other
Accessory
Surface finishing
With powder coating
Color
Light gray (RAL 7035)
Degree of protection
IP30
Unit type
Modular system
Suitable for length/depth
300 mm
Suitable for width
300 mm
Application
Plinth
Material
Sheet steel
Mounting method
Floor standing distribution board
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.