Download dokument () af 20
We make what matters work*

293521
Modelkode: BP-MF-1000/10

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mount service distribution board base frame HxW = 1060 x 1000 mm

General specifications

Product Name
Eaton xEnergy Basic frame
Catalog Number
293521
EAN
4015082935214
Product Length/Depth
225 mm
Product Height
1060 mm
Product Width
1000 mm
Product Weight
16.1 kg
Compliances
RoHS conform
Model Code
BP-MF-1000/10

Produktspecifikationer

Type
Additional equipment
Features
Connectable
EMC-version
Surface finishing
Galvanized
Degree of protection
IK08 (impact resistance)
IP30
Other
Grade material
Sheet steel
Material quality
Other
Color
Stainless steel
Number of locks
0
RAL-number
0
Suitable for height
1060 mm
Suitable for width
1000 mm
Material
Steel
Sheet steel
Mounting method
Surface mounting
Wall fastening
Functions
Additional equipment
Installation type
Floor installation possible
Number of covers/doors
0
Suitable for
Metrical mounting
Number of connector holes
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.