Download dokument () af 20
We make what matters work*

293581
Modelkode: BP-DT-400/10-L-W

Eaton xEnergy Basic LV systems Low voltage switchgear. White left door with inspection window, 400/10

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
293581
EAN
4015082935818
Product Length/Depth
55 mm
Product Height
1000 mm
Product Width
450 mm
Product Weight
2.35 kg
Compliances
RoHS conform
Model Code
BP-DT-400/10-L-W

Produktspecifikationer

Special features
Protective cover mounted on left
Type
Additional equipment
Features
Version as glazed door
Surface finishing
With powder coating
Powder coating
Color
Traffic white (RAL 9016)
White
Degree of protection
IP30
NEMA Other
Suitable for height
1060 mm
Suitable for width
400 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Sheet steel/plastic
Steel
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.