Download dokument () af 20
We make what matters work*

293582
Modelkode: BP-DT-400/12-L

Eaton xEnergy Basic LV systems Low voltage switchgear. Door left with inspection window, 400/12

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
293582
EAN
4015082935825
Product Length/Depth
55 mm
Product Height
1200 mm
Product Width
450 mm
Product Weight
3.05 kg
Compliances
RoHS conform
Model Code
BP-DT-400/12-L

Produktspecifikationer

Special features
Protective cover mounted on left
Type
Additional equipment
Features
Version as glazed door
Surface finishing
Powder coating
With powder coating
Color
Gray
Light gray (RAL 7035)
Degree of protection
IP30
NEMA Other
Suitable for height
1260 mm
Suitable for width
400 mm
Cover/door color
Transparent
Cover/door type
Three-point turn-lock
Material
Steel
Sheet steel/plastic
Housing material
Sheet steel/plastic
Model
Stop door
Mounting method
Surface mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.