Download dokument () af 20
We make what matters work*

293600
Modelkode: BPZ-NZM1-800-MH-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate + front plate for HxW=200x800mm, NZM1, horizontal, white

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
293600
EAN
4015082936006
Product Length/Depth
140 mm
Product Height
199 mm
Product Width
720 mm
Product Weight
4.5 kg
Compliances
RoHS conform
Model Code
BPZ-NZM1-800-MH-W

Produktspecifikationer

Used with
NZM1
Type
Additional equipment
Features
Perforated
Surface finishing
With powder coating
Color
Traffic white (RAL 9016)
Suitable for width
800 mm
Surface protection
Galvanized
Material
Sheet steel
Steel
Mounting position
Horizontal
Housing material
Sheet steel
Mounting method
Floor standing distribution board
Surface mounting
Suitable for
Single mounting
Functions
Additional equipment

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.