Download dokument () af 20
We make what matters work*

294870
Modelkode: BC-CS-3/39

BC-CS-3/39 . Surface-mount or GTL-mount DBO, 3-row, without rear wall, France

General specifications

Product Name
Eaton xComfort BC version F
Catalog Number
294870
EAN
4015082948702
Product Length/Depth
94 mm
Product Height
475 mm
Product Width
250 mm
Product Weight
1.28 kg
Compliances
RoHS conform
Model Code
BC-CS-3/39

Produktspecifikationer

Features
EMC-version
Enclosure material
Plastic
Built-in width
234 mm
Built-in depth
46 mm
Closure type
Other
Cover/door model
With notch
Cover/door type
Cover
Single
RAL-number
9.01
Width in number of modular spacings
13
Color
White
Number of rows
3
Degree of protection
IP30
Functions
Sealable
Mounting method
Surface mounted (plaster)
Internal depth
72 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.