Vidensøgning
Download dokument () af 20
We make what matters work*

294921
XSFL1906

Eaton xEnergy Main LV systems LV switchgear. Insulating surround, for HxW=2000x600mm, grey

Generelle specifikationer

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
294921
EAN
4015082949211
Product Length/Depth
35 mm
Product Height
1913 mm
Product Width
526 mm
Product Weight
4.8 kg
Compliances
RoHS conform
Model Code
XSFL1906

Yderligere oplysninger

RAL-number
7035

Leveringsprogram

Color
Gray
Model
Blind plate

Technical data - mechanical

Material
Metal
Mounting position
Other

Eksportér produktspecifikation