Vidensøgning
Download dokument () af 20
We make what matters work*

294925
Modelkode: XME2408C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=600x800mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
294925
EAN
4015082949259
Product Length/Depth
720 mm
Product Height
25 mm
Product Width
620 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Model Code
XME2408C

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
600 mm
Suitable for enclosure building width
800 mm
Surface finishing
Powder coating

Eksportér produktspecifikation