Vidensøgning
Download dokument () af 20
We make what matters work*

294926
Modelkode: XME3206C

Eaton xEnergy Main LV systems LV switchgear. Front cover, +mounting kit, vertical, empty, HxW=800x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
294926
EAN
4015082949266
Product Length/Depth
520 mm
Product Height
25 mm
Product Width
820 mm
Product Weight
4.2 kg
Compliances
RoHS conform
Model Code
XME3206C

Technical Data - Mechanical

Material
Steel
Number of height units
0
Suitable for enclosure building height
800 mm
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating

Eksportér produktspecifikation