Vidensøgning
Download dokument () af 20
We make what matters work*

2.5VKFHA315

Eaton Bussmann series British standard dimensioned IEC fuse, 2.5 kV, 315A, Non Indicating

Generelle specifikationer

Product Name
Eaton Bussmann series British standard dimensioned IEC medium voltage motor fuse
Catalog Number
2.5VKFHA315
EAN
5027590036368
UPC
051712324717
Product Length/Depth
3 in
Product Height
0.001 in
Product Width
3 in
Product Weight
0.00022 lb
Compliances
Contact factory
Contact Manufacturer

Kompatibel sikringsklemme

Used with
A3354730 Nickel-plated copper fuse clip

Elektriske data

Amperage Rating
315 A
Voltage rating
2.5 kV

Produktspecifikationer

Application
Motor protection
Fuse indicator
Non Indicating
Fuse size
76 x 254 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.