Vidensøgning
Download dokument () af 20
We make what matters work*

2BSS316

Eaton Crouse-Hinds series rigid/IMC conduit hanger, 316 stainless steel, 1", With bolt

General specifications

Product Name
Eaton Crouse-Hinds series rigid/IMC conduit hanger
Catalog Number
2BSS316
UPC
662277032544
Product Weight
0.07 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1"
Material
316 stainless steel
Type
With bolt

Eksportér produktspecifikation