Vidensøgning
Download dokument () af 20
We make what matters work*

300104
Modelkode: 01.E90.10VG.30.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 90.10VG.30.E.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 90

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300104
Product Length/Depth
175 mm
Product Weight
0.176 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO3724
ISO2942
ISO2941
ISO3968
ISO16889
ISO2943
Model Code
01.E90.10VG.30.E.P.-

Produktspecifikationer

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
90
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)

Eksportér produktspecifikation