Vidensøgning
Download dokument () af 20
We make what matters work*

300118
Modelkode: 01.E90.16VG.HR.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 90.16VG.HR.E.P.-, 16VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 90

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300118
Product Length/Depth
175 mm
Product Weight
0.3 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E90.16VG.HR.E.P.-

Produktspecifikationer

Filter element type
Pressure filter elements
Filter fineness
16 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
90
Delta P resistance
2320 psi (160 Bar)

Eksportér produktspecifikation