Vidensøgning
Download dokument () af 20
We make what matters work*

300120
01.E 120.10P.16.E.P.-

Eaton 01.E Return line Filter Element, 01.E 120.10P.16.E.P.-, 10 P Paper (P), 232 psi (16 Bar), Size:120

Generelle specifikationer

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300120
Product Length/Depth
166 mm
Product Weight
0.2 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E 120.10P.16.E.P.-

Produktspecifikationer

Filter element type
Return-line filter elements
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
120
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation