Vidensøgning
Download dokument () af 20
We make what matters work*

300128
Modelkode: 01.E120.25VG.16.S.P.-

Eaton 01.E Return line Filter Elements, 01.E 120.25VG.16.S.P.-, 25 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 120

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300128
Product Length/Depth
166 mm
Product Weight
0.25 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3968
ISO2941
ISO16889
ISO2942
ISO3723
ISO2943
Model Code
01.E120.25VG.16.S.P.-

Produktspecifikationer

Filter element type
Return-line filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
120
Retention rating
20.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation