Vidensøgning
Download dokument () af 20
We make what matters work*

300135
Modelkode: 01.E150.3VG.HR.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 150.3VG.HR.E.P.-, 3 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 150

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300135
Product Length/Depth
285 mm
Product Weight
0.438 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO3724
ISO16889
ISO2941
ISO2942
ISO3723
ISO2943
Model Code
01.E150.3VG.HR.E.P.-

Produktspecifikationer

Filter element type
Pressure filter elements
Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
150
Retention rating
5.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation