Vidensøgning
Download dokument () af 20
We make what matters work*

300165

Eaton 01.E Return line Filter Element, 01.E 175.40G.16.E.P.VA, 40 G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size:

Generelle specifikationer

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300165
Product Length/Depth
166.5 mm
Product Weight
0.44 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E 175.40G.16.E.P.VA

Produktspecifikationer

Filter element type
Return-line filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
175
Retention rating
40.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation