Vidensøgning
Download dokument () af 20
We make what matters work*

300240
Modelkode: 01.E360.40G.30.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 360.40G.30.E.P.-, 40G, Stainless steel wire mesh (G), 435 psi (30 Bar), Size: 360

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300240
Product Length/Depth
310 mm
Product Weight
0.54 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E360.40G.30.E.P.-

Produktspecifikationer

Filter element type
Pressure filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
360
Delta P resistance
435 psi (30 Bar)

Eksportér produktspecifikation