Vidensøgning
Download dokument () af 20
We make what matters work*

300257
Modelkode: 01.E450.10VG.HR.E.V.-

Eaton 01.E Pressure Filter Elements, 01.E 450.10VG.HR.E.V, 10VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 450

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300257
Product Length/Depth
415 mm
Product Weight
1.22 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E450.10VG.HR.E.V.-

Produktspecifikationer

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Viton
Nominal size
450
Delta P resistance
2320 psi (160 Bar)

Eksportér produktspecifikation