Vidensøgning
Download dokument () af 20
We make what matters work*

300266
Modelkode: 01.E600.10VG.HR.E.P.-

Eaton 01.E Pressure Filter Elements, 01.E 600.10VG.HR.E.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 600

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300266
Product Length/Depth
349.5 mm
Product Weight
1.5 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3968
ISO2941
ISO2942
ISO3723
ISO16889
ISO2943
Model Code
01.E600.10VG.HR.E.P.-

Produktspecifikationer

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
600
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation