Vidensøgning
Download dokument () af 20
We make what matters work*

300298

Eaton 01.E Return line Filter Element, 01.E 950.10P.10.S.P, 10 P, Paper (P), 145 psi (10 Bar), Size:

Generelle specifikationer

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300298
Product Length/Depth
350 mm
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.E 950.10P.10.S.P.-

Produktspecifikationer

Filter element type
Return-line filter elements
Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
950
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)

Eksportér produktspecifikation