Vidensøgning
Download dokument () af 20
We make what matters work*

300399
Modelkode: dRBM-10/2/B/001-F

Eaton Moeller series xPole -mRBM (Style5) RCBO -Residual-current circuit breaker with overcurrent protection. RCD/MCB 10A, 2p, B, 10mA, F

General specifications

Product Name
Eaton Moeller series xPole - dRBM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
300399
EAN
9010238814295
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
dRBM-10/2/B/001-F

Leveringsprogram

Amperage Rating
10 A
Rated current
10 A

Technical data - electrical

Disconnection characteristic
Short-time delayed
Leakage current type
F
Surge current capacity
3 kA

Technical data - mechanical

Built-in depth
70 mm

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.