Download dokument () af 20
We make what matters work*

300503
Modelkode: NdRBM-10/2/C/003-F-OL

Eaton Moeller series xPole -mRBM (Style5) RCBO -Residual-current circuit breaker with overcurrent protection. Digital RCD/MCB 10A, 2p, C, 30mA, F, NO, OL

General specifications

Product Name
Eaton Moeller series xPole - NdRBM RCBO - residual-current circuit breaker with overcurrent protection
Catalog Number
300503
EAN
9010238814394
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
NdRBM-10/2/C/003-F-OL

Produktspecifikationer

Amperage Rating
10 A
Surge current capacity
3 kA
Rated current
10 A
Built-in depth
70 mm
Leakage current type
F
Disconnection characteristic
Short-time delayed

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.