Eaton Moeller series xPole -mRBM (Style5) RCBO -Residual-current circuit breaker with overcurrent protection. RCD/MCB B, 16A, 2p, 10mA, F
| Product Name |
Eaton Moeller series xPole -mRBM (Style5) RCBO -Residual-current circuit breaker with overcurrent protection
|
| Catalog Number |
300577
|
| EAN |
9010238815599
|
| Product Length/Depth |
86 mm
|
| Product Height |
75 mm
|
| Product Width |
37 mm
|
| Product Weight |
0.25 kg
|
| Compliances |
RoHS conform
|
| Model Code |
FRBDM-B16/2/001-F
|
| Amperage Rating |
16 A
|
| Surge current capacity |
3 kA
|
| Voltage type |
AC
|
| Width in number of modular spacings |
2
|
| Operating ambient temperature - max |
40 °C
|
| Operating ambient temperature - min |
-25 °C
|
| Rated current |
16 A
|
| Built-in depth |
70 mm
|
| Current limiting class |
3
|
| Rated short-circuit breaking capacity (EN 60947-2) |
0 kA
|
| Ambient operating temperature - max |
40 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Fault current rating |
0.01 A
|
| Number of poles (protected) |
2
|
| Number of poles (total) |
2
|
| Rated operational voltage (Ue) - max |
240 V
|
| Mounting Method |
DIN rail
|
| Rated impulse withstand voltage (Uimp) |
4 kV
|
| Degree of protection |
IP20
|
| Overvoltage category |
III
|
| Pollution degree |
2
|
| Leakage current type |
F
|
| Release characteristic |
B
|
| Frequency rating |
50 Hz
|
| Rated insulation voltage (Ui) |
250 V
|
| Connectable conductor cross section (solid-core) - min |
1 mm²
|
| Connectable conductor cross section (solid-core) - max |
25 mm²
|
| Connectable conductor cross section (multi-wired) - min |
1 mm²
|
| Connectable conductor cross section (multi-wired) - max |
25 mm²
|
| Rated short-circuit breaking capacity (EN 61009) |
10 kA
|
| Rated short-circuit breaking capacity (EN 61009-1) |
10 kA
|
| Number of poles |
Two-pole
|
| Disconnection characteristic |
Short-time delayed
|
| Power loss |
4.9 W
|