Download dokument () af 20
We make what matters work*

300623
Modelkode: FRBDM-C25/2/001-F

Eaton Moeller series xPole -mRBM (Style5) RCBO -Residual-current circuit breaker with overcurrent protection. RCD/MCB C, 25A, 2p, 10mA, F

General specifications

Product Name
Eaton Moeller series xPole -mRBM (Style5) RCBO -Residual-current circuit breaker with overcurrent protection
Catalog Number
300623
EAN
9010238815162
Product Length/Depth
86 mm
Product Height
75 mm
Product Width
37 mm
Product Weight
0.25 kg
Compliances
RoHS conform
Model Code
FRBDM-C25/2/001-F

Produktspecifikationer

Amperage Rating
25 A
Surge current capacity
3 kA
Voltage type
AC
Width in number of modular spacings
2
Operating ambient temperature - max
40 °C
Operating ambient temperature - min
-25 °C
Rated current
25 A
Built-in depth
70 mm
Current limiting class
3
Rated short-circuit breaking capacity (EN 60947-2)
0 kA
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Fault current rating
0.01 A
Number of poles (protected)
2
Number of poles (total)
2
Rated operational voltage (Ue) - max
240 V
Mounting Method
DIN rail
Rated impulse withstand voltage (Uimp)
4 kV
Degree of protection
IP20
Overvoltage category
III
Pollution degree
2
Leakage current type
F
Release characteristic
C
Frequency rating
50 Hz
Rated insulation voltage (Ui)
250 V
Connectable conductor cross section (solid-core) - min
1 mm²
Connectable conductor cross section (solid-core) - max
25 mm²
Connectable conductor cross section (multi-wired) - min
1 mm²
Connectable conductor cross section (multi-wired) - max
25 mm²
Rated short-circuit breaking capacity (EN 61009)
10 kA
Rated short-circuit breaking capacity (EN 61009-1)
10 kA
Number of poles
Two-pole
Disconnection characteristic
Short-time delayed
Power loss
4.5 W

Eksportér produktspecifikation