Download dokument () af 20
We make what matters work*

300651
Modelkode: CPAD-00/227

Eaton Moeller series xComfort - Go wireless packages. Central switching point package, preconfigured

General specifications

Product Name
Eaton Moeller series xComfort switching package
Catalog Number
300651
EAN
9010238123489
Product Length/Depth
73 mm
Product Height
75 mm
Product Width
86 mm
Product Weight
0.151 kg
Compliances
RoHS conform
Model Code
CPAD-00/227

Produktspecifikationer

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
Radio frequent
xComfort
Actuation function
Switching
Bus system product type
Packaged Units
Built-in installation box depth - min
18 mm
Number of gangs (rocker)
4
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
253 V
Rated operating voltage (Ue) - min
196 V
Amperage rating
10 A
Fitted with:
Bus connection
LED indication
Switching current - max
10 A
Switching power - max
2300 W
Width in number of modular spacings
3
Output power
2300 W
Power supply
Battery
Mains
Degree of protection
IP20
Mounting method
Surface mounting
Flush mounted (plaster)
Flush mounting
Suitable for
C-load
Power consumption
0.975 W

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.