Vidensøgning
Download dokument () af 20
We make what matters work*

300718
Modelkode: 01.E450.25G.HR.E.P.VA

Eaton 01.E Pressure Filter Elements, 01.E 450.25G.HR.E.P.VA, 25 G, Stainless steel wire mesh (G), Nitrile, 232 psi (16 Bar), Size: 450

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300718
Product Length/Depth
415 mm
Product Weight
1.2 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO3968
ISO2942
ISO2941
ISO3724
ISO16889
ISO2943
Model Code
01.E450.25G.HR.E.P.VA

Produktspecifikationer

Filter element type
Pressure filter elements
Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
450
Retention rating
25.0 µm
Delta P resistance
232 psi (16 Bar)

Eksportér produktspecifikation