Vidensøgning
Download dokument () af 20
We make what matters work*

300790
Modelkode: 01.NL250.6VG.30.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 250.6VG.30.E.P, 6VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 250

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
300790
Product Length/Depth
249.1 mm
Product Weight
0.882 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
01.NL250.6VG.30.E.P.-

Produktspecifikationer

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
250
Delta P resistance
435 psi (30 Bar)

Eksportér produktspecifikation