Vidensøgning
Download dokument () af 20
We make what matters work*

300791
Modelkode: 01.NL630.10VG.30.E.P.-

Eaton 01.NL In-Line Filter Elements, 01.NL 630.10VG.30.E.P.-, 10 VG, Glass fiber fleece (VG), Nitrile, 435 psi (30 Bar), Size: 630

General specifications

Product Name
Eaton 01.NL In-Line Filter Element
Catalog Number
300791
Product Length/Depth
400 mm
Product Weight
1.95 kg
Compliances
ISO 4406:99
NAS 1638
DIN 24550-3
Certifications
ISO2941
ISO3723
ISO3724
ISO16889
ISO2942
ISO3968
ISO2943
Model Code
01.NL630.10VG.30.E.P.-

Produktspecifikationer

Filter element type
In-line filter elements (DIN 24550-3)
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
630
Retention rating
10.0 µm
Delta P resistance
435 psi (30 Bar)

Eksportér produktspecifikation