Vidensøgning
Download dokument () af 20
We make what matters work*

300823
04.PI 4230.25VG.HR.E.O

Eaton Easy-Fit Exchange Filter Element, 04.PI 4230.25VG.HR.E.O, 25 VG Glass fiber fleece (VG), 2320 psi (160 Bar), Size:4230

Generelle specifikationer

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300823
Product Length/Depth
258.5 mm
Product Weight
1.15 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889
Model Code
04.PI 4230.25VG.HR.E.O

Produktspecifikationer

Filter element type
Exchange filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
4230
Retention rating
20.0 µm
Delta P resistance
2320 psi (160 Bar)

Eksportér produktspecifikation