Vidensøgning
Download dokument () af 20
We make what matters work*

300844
Modelkode: APW33V-KLV

Eaton xComfort KLV LV systems Final Distribution Boards. Surface-mounted tub for two 3-row KLV among each other in the flat or super-flat version

Generelle specifikationer

Product Name
Eaton xComfort KLV surface-mounting tub
Catalog Number
300844
EAN
9010238124073
Product Length/Depth
120 mm
Product Height
1178 mm
Product Width
355 mm
Product Weight
5.1 kg
Compliances
RoHS conform
Model Code
APW33V-KLV

Yderligere oplysninger

Functions
Additional equipment
Used with
Accessory consideration
KLV Accessories

Leveringsprogram

Accessory/spare part type
Mounting frame
Accessory
Type
KLV Accessories

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.