Download dokument () af 20
We make what matters work*

300884
Modelkode: BPM-O-600/12-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distribution board with swiveling lever, IP55, HxWxD=1260x600x270 mm

General specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
300884
EAN
9010238128286
Product Length/Depth
270 mm
Product Height
1260 mm
Product Width
600 mm
Product Weight
36.3 kg
Compliances
RoHS conform
Model Code
BPM-O-600/12-P-W

Produktspecifikationer

Type
Basic device
Features
EMC-version
Enclosure material
Steel
Built-in height
1260 mm
Built-in width
600 mm
Built-in depth
270 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
24
Color
White
Number of rows
7
Degree of protection
IP55
Functions
Extension possible
Basic device
Sealable
Mounting method
Surface mounted (plaster)
Internal depth
265 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation