Download dokument () af 20
We make what matters work*

300887
Modelkode: BPM-O-800/7-P-W

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distribution board with swiveling lever, IP55, HxWxD=760x800x270 mm

General specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
300887
EAN
9010238128316
Product Length/Depth
270 mm
Product Height
760 mm
Product Width
800 mm
Product Weight
29.5 kg
Compliances
RoHS conform
Model Code
BPM-O-800/7-P-W

Produktspecifikationer

Type
Basic device
Features
EMC-version
Enclosure material
Steel
Built-in height
760 mm
Built-in width
800 mm
Built-in depth
270 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
35
Color
White
Number of rows
4
Degree of protection
IP55
Functions
Extension possible
Basic device
Sealable
Mounting method
Surface mounted (plaster)
Internal depth
265 mm
Number of openings for socket outlets
0

Eksportér produktspecifikation